Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience388-8275: Side Windows Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience388-8275: Side Windows Kit
Parts included in this kit

No results available.

345-6291: WINDOW GP-CA
345-6291: WINDOW GP-CAQuantity: 1
345-6174: Dual Flange Symmetrical Grommet
345-6174: Dual Flange Symmetrical GrommetQuantity: 3
114-6658: M6 ID Steel Flat Washer
114-6658: M6 ID Steel Flat WasherQuantity: 18
345-6290: WINDOW GP-CA
345-6290: WINDOW GP-CAQuantity: 1
270-9442: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
270-9442: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 18
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Description for part number 388-8275

Side window kit to convert an open canopy machine into an enclosed cab machine. Includes right and left side windows, window frames, latches, and hardware (front door sold separately).

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-8275

We are still working on adding a specification for this part.

Compatible Models for part number 388-8275

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced