Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCondition Monitoring389-0463: 3 Volts Communication Control Antenna
HomeElectrical & ElectronicsCondition Monitoring389-0463: 3 Volts Communication Control Antenna
389-0463: 3 Volts Communication Control Antenna

Cat® Communication Control Antenna enhances equipment performance and connectivity through efficient wireless data transmission, enabling real-time monitoring

Brand: Cat

Product Images
389-0463: 3 Volts Communication Control Antenna
389-0463: 3 Volts Communication Control Antenna
Contact your dealer for replacement options.

Cat® Communication Control Antenna enhances equipment performance and connectivity through efficient wireless data transmission, enabling real-time monitoring

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 389-0463

Units of Measure

USMetric
Width (mm): 36.0
Standard Color: Mojave Brown
Height (mm): 14.0
Length (in): 1.73
Material: ABS / ASA Plastic,Acrylic Adhesive
Wire Length (in): 157.5
Wire Length (mm): 4,000.0
Height (in): 0.55
Length (mm): 44.0
Width (in): 1.42
View More
Compatible Models for part number 389-0463

MULTI TERRAIN LOADER

257D 277D 287D

COMPACT TRACK LOADER

289D 259D 279D

GENERATOR SET

C27 C4.4 C2.2 C13 XQ375 3516C GEN C7.1 C13 XQ350 C15

POWER MODULE

XQG135

ROTARY MIXER

RM500B

COMPACT WHEEL LOADER

914K 910K

WHEEL LOADER

924H 924K 950GC 938K 930K 924HZ 950 GC

TRACK-TYPE TRACTOR

D3K2 LGP D4K2 LGP D5K2 XL D3K2 XL D4K2 XL D5K2 LGP

MINI HYD EXCAVATOR

308E2 CR

ASPHALT PAVER

AP-300D AP-655D BG655D BG1000E AP-1055F AP-1055E AP-500E BG555E AP-1000E AP-1000F AP-555E AP-600D BG500E AP-255E

SKID STEER LOADER

246D 236D 242D 262D

PNEUMATIC COMPACTOR

PS-150C CW-34

COMPACTOR

CB-34B XW CC-24B CB-24B CB-32B CC-34B CB-22B CB-34B

VIBRATORY COMPACTOR

CS-423E CS-64B CS-76B CB-54B CS-56B CS-68B CP-533E CS-533E CS-44 CB-64 CD-44B CP-54B CP-74B CB-534D CP-44 CS-74B CS-54B CB-54 CS-66B CB-44B CS-78B CB-564D CP-56B CP-68B CD-54B CS-79B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced