Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers389-2249: Wiper Motor Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers389-2249: Wiper Motor Assembly
389-2249: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V)

Brand: Cat

Product Images
389-2249: Wiper Motor Assembly
389-2249: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 389-2249

Units of Measure

USMetric
Notes: 2 speed
Overall Height (in): 6.9
Overall Width (in): 3.4
Material: Carbon Steel
Overall Width (mm): 86.7
Overall Height (mm): 176.0
Connector Type: 6 Pin DT
View More
Compatible Models for part number 389-2249

WHEEL DOZER

844 844H 854G 854K

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 16M3 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 160 12M 3 12M 2 140M 120M 160M 2 160M 3 120M 2 160M

WHEEL LOADER

986 980G II 950G II 988GC 990 II 966H 994F 962H 986H 950H 972H 980H 986K 992G 990H 992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced