Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes390-5002: Fluid Carrying Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes390-5002: Fluid Carrying Tube Assembly
390-5002: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
390-5002: Fluid Carrying Tube Assembly
390-5002: Fluid Carrying Tube Assembly
390-5002: Fluid Carrying Tube Assembly
390-5002: Fluid Carrying Tube Assembly
390-5002: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 390-5002

Units of Measure

USMetric
Outer Diameter (mm): 70.0
Outer Diameter (in): 2.75
Approximate Overall Length (mm): 409.0
Material: STEEL,Alloy Mixed: Metal
View More
Compatible Models for part number 390-5002

WHEEL TRACTOR

627H 621K OEM 623H 621H

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 627 627K LRC 621K 623 621

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced