Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes391-0809: 16.57mm Inner Diameter Air Conditioner Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes391-0809: 16.57mm Inner Diameter Air Conditioner Lines Tube
391-0809: 16.57mm Inner Diameter Air Conditioner Lines Tube

Cat® Air Conditioner Lines Tube facilitates the flow of refrigerant between the compressor, condenser, evaporator, and expansion valve for efficient cooling

Brand: Cat

Product Images
391-0809: 16.57mm Inner Diameter Air Conditioner Lines Tube
391-0809: 16.57mm Inner Diameter Air Conditioner Lines Tube
391-0809: 16.57mm Inner Diameter Air Conditioner Lines Tube
391-0809: 16.57mm Inner Diameter Air Conditioner Lines Tube
391-0809: 16.57mm Inner Diameter Air Conditioner Lines Tube

Cat® Air Conditioner Lines Tube facilitates the flow of refrigerant between the compressor, condenser, evaporator, and expansion valve for efficient cooling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 391-0809

Units of Measure

USMetric
Outer Diameter (mm): 19.0
Outer Diameter (in): 0.75
Approximate Overall Length (mm): 901.0
Material: Steel,Alloy Copper,Alloy Zinc,Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 391-0809

TRACK LOADER

953K 963K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced