Complete your tax details anytime right here.
HomeUndercarriageTrack ComponentsLink Assemblies391-3968: Track Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies391-3968: Track Link Assembly
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 391-3968

Description:
Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

Attributes:
• General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
• Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Specifications for part number 391-3968

Units of Measure

USMetric
Link Height (in): 5.906
Link Inside Spread Roller (in): 4.142
Track Pitch (in): 8.5
Link Inside Spread Sprocket (in): 3.654
Link Outside Spread (in): 9.024
Rail To Bushing OD (in): 1.787
Rail To Pin Boss OD (in): 2.028
Shoe Bolt Hole Spacing A (in): 2.48
Shoe Bolt Hole Spacing B (in): 5.752
Bushing OD (in): 3.117
Bolt Hole Diameter (in): 0.914
Bolt Size (in): 7/8
Pin Length (in): 9.882
Shoe Bolt Hole Spacing C (in): 8.035
View More
Compatible Models for part number 391-3968

TRACK-TYPE TRACTOR

D8T D8GC D8 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced