Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits393-2242: Engine Overhaul (Bronze) Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
393-2242: Engine Overhaul (Bronze) Kit
393-2242: Engine Overhaul (Bronze) Kit

Precious Metal™ Engine Rebuild Kits for Machines

Brand: Cat

Product Images
393-2242: Engine Overhaul (Bronze) Kit
393-2242: Engine Overhaul (Bronze) Kit

Precious Metal™ Engine Rebuild Kits for Machines

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

328-5572: 83.46mm Outer Diameter Connecting Rod Bearing
328-5572: 83.46mm Outer Diameter Connecting Rod BearingQuantity: 6
2W-9162: Engine Crankcase Breather
2W-9162: Engine Crankcase BreatherQuantity: 1
3E-6914: 3/8''-16 x 7/8'' Hex Head Bolt
3E-6914: 3/8''-16 x 7/8'' Hex Head BoltQuantity: 6
111-8010: Water Temperature Regulator
111-8010: Water Temperature RegulatorQuantity: 1
195-0302: Bearing Sleeve
195-0302: Bearing SleeveQuantity: 1
1R-1807: Advanced Efficiency Engine Oil Filter
1R-1807: Advanced Efficiency Engine Oil FilterQuantity: 1
6V-3508: 12.07mm Outside Diameter Non-Threaded Cup-Plug
6V-3508: 12.07mm Outside Diameter Non-Threaded Cup-PlugQuantity: 2
7N-9520: 0.8mm Thick Secondary Fuel Filter Gasket
7N-9520: 0.8mm Thick Secondary Fuel Filter GasketQuantity: 1
7M-4046: 65.17mm Outside Diameter Straight Sleeve Bearing
7M-4046: 65.17mm Outside Diameter Straight Sleeve BearingQuantity: 4
8M-3182: 1.82mm Wire Diameter Compression Spring
8M-3182: 1.82mm Wire Diameter Compression SpringQuantity: 2
5H-7704: 94.61mm Inner Diameter Seal O Ring
5H-7704: 94.61mm Inner Diameter Seal O RingQuantity: 4
392-5540: Block & Oil Pan Gaskets Kit - Central Lower Structure
392-5540: Block & Oil Pan Gaskets Kit - Central Lower StructureQuantity: 1
392-4479: GASKET (SCH) KIT
392-4479: GASKET (SCH) KITQuantity: 1
281-0029: Single Fuel Injector Install Gasket Kit
281-0029: Single Fuel Injector Install Gasket KitQuantity: 6
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 1
1P-1255: 0.78mm Turbo Charger Gasket
1P-1255: 0.78mm Turbo Charger GasketQuantity: 1
8N-4110: 65.17mm Outside Diameter Sleeve Bearing
8N-4110: 65.17mm Outside Diameter Sleeve BearingQuantity: 1
8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft LockQuantity: 1
8H-2778: Engine Housing Front Cover Gasket
8H-2778: Engine Housing Front Cover GasketQuantity: 1
4M-6480: 0.8mm Thick Flange Gasket
4M-6480: 0.8mm Thick Flange GasketQuantity: 1
2F-7761: 0.79mm Thick Flange Gasket
2F-7761: 0.79mm Thick Flange GasketQuantity: 1
131-6645: 57.2mm Inner Diameter Radiator Hose
131-6645: 57.2mm Inner Diameter Radiator HoseQuantity: 1
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger GasketQuantity: 1
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 12
0L-0364: Engine Oil Lines Lock
0L-0364: Engine Oil Lines LockQuantity: 2
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 1
8T-4984: 57.00mm Minimum Internal Diameter Clamp
8T-4984: 57.00mm Minimum Internal Diameter ClampQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 1
5P-0597: 44.45mm Minimum Internal Diameter Clamp
5P-0597: 44.45mm Minimum Internal Diameter ClampQuantity: 2
221-9941: 1.78 x 20.35mm 75A FKM O-Ring
221-9941: 1.78 x 20.35mm 75A FKM O-RingQuantity: 1
1R-0750: Advanced Efficiency Secondary Fuel Filter
1R-0750: Advanced Efficiency Secondary Fuel FilterQuantity: 1
Showing 1 to 32 of 78Load More
DescriptionSpecificationsCompatible Models
Description for part number 393-2242

Basic building block for all higher kit levels. Ideal for repair before failure and includes components not normally thought of - such as a thermostat - that could avoid unplanned down time and costly failures. Also includes all necessary parts for a low-cost repair option, as well as many value-added components, such as rod bearings and required gaskets and seals to reassemble the engine (out of frame rebuild kit).

View More
Specifications for part number 393-2242
Bronze Kit Contains: Includes temperature regulator, fuel filter, oil filter, hose, thrust plate, spring, gaskets, o-rings, seals, plugs, retainer ring, bolts, nuts, washers, bearings, locks, studs, clamps, spacers, breather assembly. Includes screen assembly as needed.
View More
Compatible Models for part number 393-2242

MOTOR GRADER

12H NA 140H NA 12H 12G 143H 160H NA 140G 14G 140H ES

WHEEL LOADER

966D 966F 966G 972G 966F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert