Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups393-7466: 12.7mm Inner Diameter Hybrid Lines
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
393-7466: 12.7mm Inner Diameter Hybrid Lines
393-7466: 12.7mm Inner Diameter Hybrid Lines

Cat® 12.7mm Inner Diameter Hybrid Lines supply oil to Turbocharger

Brand: Cat

Product Images
393-7466: 12.7mm Inner Diameter Hybrid Lines
393-7466: 12.7mm Inner Diameter Hybrid Lines
393-7466: 12.7mm Inner Diameter Hybrid Lines
393-7466: 12.7mm Inner Diameter Hybrid Lines
393-7466: 12.7mm Inner Diameter Hybrid Lines

Cat® 12.7mm Inner Diameter Hybrid Lines supply oil to Turbocharger

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 393-7466
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 393-7466

Units of Measure

USMetric
Width (mm): 149.9
Height (mm): 33.0
Length (in): 44.1
Material: Alloy Copper,Carbon Steel,Rubber & Steel Hose
Length (mm): 1,120.1
Height (in): 1.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 393-7466

TRUCK

793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert