Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation397-3528: Silencer
HomeCabsCab InteriorCab Insulation397-3528: Silencer
397-3528: Silencer

Cat® Silencer (Sound Suppression Panel)

Brand: Cat

Product Images
397-3528: Silencer
397-3528: Silencer
397-3528: Silencer
397-3528: Silencer
397-3528: Silencer
Contact your dealer for replacement options.

Cat® Silencer (Sound Suppression Panel)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 397-3528

Units of Measure

USMetric
Material Description: Polyester Fiber
Overall Width (in): 5.11
Material: Acoustical Insulation
Thickness (in): 1.96
Overall Length (in): 31.49
Overall Width (mm): 130.0
Overall Length (mm): 800.0
Thickness (mm): 50.0
View More
Compatible Models for part number 397-3528

TRUCK

795F XQ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced