Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits397-5345: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
397-5345: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
397-5345: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
64.26mm Inner Diameter Cylinder Rod U-Cup Seal
62.89mm Inner Diameter Double Lip Wiper Seal
120.65mm Bore Diameter Seal
3.53 x 120.24mm 90A NBR O-Ring
65mm Rod Diameter Buffer Seal
65mm Internal Diameter Plastic Ring
120.65mm Bore Diameter Piston Guide
110.72mm Inside Diameter Seal-O-Ring
43.55mm Internal Diameter Backup Ring
2.62 x 42.52mm 90A FKM O-Ring
113.79mm Internal Diameter Rubber Ring
397-5345: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

167-2314: 64.26mm Inner Diameter Cylinder Rod U-Cup Seal
167-2314: 64.26mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
227-1148: 62.89mm Inner Diameter Double Lip Wiper Seal
227-1148: 62.89mm Inner Diameter Double Lip Wiper SealQuantity: 1
4T-8588: 120.65mm Bore Diameter Seal
4T-8588: 120.65mm Bore Diameter SealQuantity: 1
175-7903: 3.53 x 120.24mm 90A NBR O-Ring
175-7903: 3.53 x 120.24mm 90A NBR O-RingQuantity: 1
167-2204: 65mm Rod Diameter Buffer Seal
167-2204: 65mm Rod Diameter Buffer SealQuantity: 1
146-0742: 65mm Internal Diameter Plastic Ring
146-0742: 65mm Internal Diameter Plastic RingQuantity: 1
223-3360: 120.65mm Bore Diameter Piston Guide
223-3360: 120.65mm Bore Diameter Piston GuideQuantity: 1
3E-6703: 110.72mm Inside Diameter Seal-O-Ring
3E-6703: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
215-1942: 43.55mm Internal Diameter Backup Ring
215-1942: 43.55mm Internal Diameter Backup RingQuantity: 1
2J-3961: 113.79mm Internal Diameter Rubber Ring
2J-3961: 113.79mm Internal Diameter Rubber RingQuantity: 1
188-2199: 2.62 x 42.52mm 90A FKM O-Ring
188-2199: 2.62 x 42.52mm 90A FKM O-RingQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 397-5345

We are still working on adding a specification for this part.

Compatible Models for part number 397-5345

BACKHOE LOADER

420E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert