Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth398-3021: TIP AS-PEN (
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth398-3021: TIP AS-PEN (
398-3021: TIP AS-PEN (

Brand: Cat

Product Images
398-3021: TIP AS-PEN (
398-3021: TIP AS-PEN (
398-3021: TIP AS-PEN (
398-3021: TIP AS-PEN (
398-3021: TIP AS-PEN (
398-3021: TIP AS-PEN (

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 398-3021

Units of Measure

USMetric
Wear or Durability: Heavy Duty
Overall Length (in): 23.957
Size: Wh10/wh12
Rear Width (mm): 255.9
Front Width (in): 2.646
Front Width (mm): 67.2
Shape: Penetration
Rear Width (in): 10.075
Series: X-4
Rear Height (mm): 259.4
Overall Length (mm): 608.5
Rear Height (in): 10.213
View More
Compatible Models for part number 398-3021

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced