Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings399-4426: BEARING-BALL-GD
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings399-4426: BEARING-BALL-GD
399-4426: BEARING-BALL-GD

Cat® General Duty Ball Bearing

Brand: Cat

Product Images
399-4426: BEARING-BALL-GD
399-4426: BEARING-BALL-GD
Contact your dealer for replacement options.

Cat® General Duty Ball Bearing

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 399-4426
Material: Carbon Steel
View More
Compatible Models for part number 399-4426

TRACK-TYPE TRACTOR

D4D D4E D4E SR

RIPPER

4

HYDRAULIC CONTROL

143 140

TRACK LOADER

955C 951C 955H 941B 951B 955K 955L 941

BULLDOZER

4A

WINCH

57 55 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced