Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs3C-4883: Miniature Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs3C-4883: Miniature Lamp
3C-4883: Miniature Lamp

Cat® Miniature Lamp (12V) (Bayonet Base) (P21W)

Brand: Cat

Product Images
3C-4883: Miniature Lamp
3C-4883: Miniature Lamp

Cat® Miniature Lamp (12V) (Bayonet Base) (P21W)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3C-4883

Units of Measure

USMetric
Standard Color: Clear
Diameter (in): 1.04
Diameter (mm): 26.5
Length (in): 2.09
Voltage (volts): 12
Light Type: Halogen
Length (mm): 53.0
View More
Compatible Models for part number 3C-4883

BACKHOE LOADER

416 438 436 414E 424D 426 416E 428 436C 416F 420D 432E 442D 420E 442E 434E 422E 432D 444E 416C 426B 428D 438C 416D 426C 428E 436B 438D 428B 416B 428C 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced