Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsPowerOther Power Converter Components3E-0144: Electric Starting Motor Housing
HomeElectrical & ElectronicsPowerOther Power Converter Components3E-0144: Electric Starting Motor Housing
3E-0144: Electric Starting Motor Housing

Cat® Electric Starting Motor Housing acts as a protective and functional enclosure for the electric starting motor

Brand: Cat

fallback-image
3E-0144: Electric Starting Motor Housing

Cat® Electric Starting Motor Housing acts as a protective and functional enclosure for the electric starting motor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-0144

We are still working on adding a specification for this part.

Compatible Models for part number 3E-0144

UNDERGROUND ART TRUCK

AD55

GENERATOR

SR4 SR4B

TRUCK ENGINE

C-10 C-12 C-15 C-16 3306 1673C 3208 3406E 3406C 3406B 3176B 3306C 3306B

POWER MODULE

PM3516 PM3512 XQG135 PM3508

INTEGRATED TOOLCARRIER

IT18B IT18 IT28B

LOAD HAUL DUMP

R2900 R1300G R1300

WINCH

518 54H 57H 56H 56

MOTOR GRADER

120G 120M 160H ES 12H NA 140H 140G 16H 16G 140H NA 130G 143H 14H 14G 12H 12G 12M 160H 160G 16H NA 160H NA 12H ES 14H NA 163H NA 140H ES

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R III D6G2 LGP D6H II D4H III D6R II D5H XL D4H D4E D6F SR D5H D5E D6E SR D6D D7G2 D6R D6E D6G D6H D7R D6G SR D7G D7H D6G2 XL D4H XL D4E SR

WHEEL SKIDDER

525 518 515 528 545 518C 530B 508 535C 535B 545C 528B 525C 525B

MARINE ENGINE

3516 3512 3508 3508B 3408B 3408C 3406B 3406C 3406E 3516B 3208 3306B 3512B 3176B 3412C 3304 3412E 3306 3304B 3412

MARINE AUXILIARY

3516B 3512B 3512 3508 3508B

TRACK FELLER BUNCHER

2390 2391 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 521 2590 2491 541 551 552 TK711

PIPELAYER

578 572R 583R

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080 235C

EXCAVATOR

330 L 345B II 215D 375-A L E300B 350-A 225B 225D 330B L 330B LN 345B 219D 330-A L 330 LN 350-A L 229D 350 L 322-A L 229 345B L 330-A L 231D 322 L 330-A 235B 235C 235D 375-A 330-A LN EL300B 245D 330B 245B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CB-534 CP-653

GENERATOR SET

G3406 G3516 G3512 G3508 G3516B 3508B 3508 3412C 3304B G3306 3516 3306B C15 3512 3512B 3456 3406C 3406E 3516B

WHEEL TRACTOR

611 615C II 621E 615C 627G 627E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

HYDRAULIC CONTROL

48 143 140

TRACK LOADER

963 973 943 953 973C

LOCOMOTIVE ENGINE

3508B

SOIL COMPACTOR

825G 825C 815B 815F 825G II

COLD PLANER

PR-1000 PR-1000C PR-750B

WHEEL DOZER

814B 824G 824C 814F 824G II

LANDFILL COMPACTOR

826G II 826C 826G 816B 816F

PETROLEUM GEN SET

G3306B

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 950B 950E 916 926 936 966D 966F 966E G936 966G 930R 930T 980F II 966F II 950B/950E 936E 936F 980C 980F 980G 926E 970F

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

ENGINE - MACHINE

3304 3208

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3516B 3456 3304B 3512B 3306B 3306 3304 3412 3208 3412C 3508 G3508 3408 3512 3508B 3516

ARTICULATED TRUCK

D30D D250E II D300E D300D D300B D400E D250E D400D D25D D350E D350D D40D D300E II

RIPPER

D5 977 963 953 943 7 6 5 4

BOOM

120C

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B 3406C

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

3406E 3406C C7.1 3408C C9 3306B 3456 3304 3306 3176C 3176B 3412 D333C 3304B 3406 3512 3196 3412E 3412C 3516 C-12 3508B C-15 C-10 C-16 3508 C-9 D330C

WHEEL SCRAPER

637E 637G 637D 627G 627F 627E

LOGGER

227

GAS ENGINE

G3306B G3304B G3304 G3306 G3406 G3512 G3516 G3508

BULLDOZER

7SU 6SU 7S LGP 4S 4P 6 5P 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced