Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance3E-0145: Shift Lever Starter Pin Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance3E-0145: Shift Lever Starter Pin Kit
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 3E-0145

The Shift Lever Starter Pin Kit consists of an O-ring, a shaft, and a ring. It plays a role in the transmission shift lever mechanism, ensuring accurate and responsive gear shifting for optimal performance in demanding conditions. It serves as the interface between the shift lever and the transmission, translating the driver's inputs into precise gear changes. The O-ring provides a secure seal, the shaft transmits the force, and the ring ensures proper alignment and positioning of the components.Attributes:• Withstand the harsh vibrations, impacts, and environmental conditions commonly encountered during the operation• Resilience to environmental factors, such as dust, mud, and temperature extremes, ensures reliable operation in the most demanding conditionsApplications:The Shift Lever Starter Pin Kit ensures smooth and effortless gear shifting, reducing operator fatigue. It provides a reliable solution for service repairs and replacement of parts.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-0145

We are still working on adding a specification for this part.

Compatible Models for part number 3E-0145

UNDERGROUND ART TRUCK

AD55

GENERATOR

SR4B SR4

TRUCK ENGINE

3176 1673C 3406E 3406C 3406B 3306C 3306B C-12 3306 3208 3176B

POWER MODULE

PM3508 PM3516 PM3512

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

LOAD HAUL DUMP

R1300 R2900 R1300G R1300G II

WINCH

518 54H 57H 56H 53 56

MOTOR GRADER

120G 120M 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16H 16G 140H NA 14H 12H 12G 12M 160H 160G 16H NA 160H NA 12H ES 14H NA

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 535C 528B 525C 518 515 528 545 530B 508

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D3C II D4H III D6R II D3B D3C D4H D4C D4E D6F SR D5B D5C D5H D5E D6E SR D6D D6R D6E D6G D6H D4E SR D6H XL D6H XR D5H XL D7G2 D7R D7F D7G D7H D6G2 XL D4H XL D4C II

MARINE AUXILIARY

3516B 3512B 3508B

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK722 TK721 TK752 TK751 511 TK741 521 541 551 552

MARINE ENGINE

3126B 3126 3116 3208 3176B C30 C32 3304 3306 3412 C9 3516 3512 3508 3508B 3408C 3406B 3406C 3516B 3306B 3512B 3412C 3412E 3412D 3304B

PIPELAYER

587R 578 572R 583R 572G 571G

FRONT SHOVEL

235C 5080

EXCAVATOR

330 L 345B II 215B 215C 215D 375-A L E300B 225B 225D 345B 219D 330-A L 330 LN 350-A L 229D 350 L 345B L 330-A L 231D 322 L E240 235B 235C 235D E180 245D 330B 245B E300 350-A 330B L 322-A L 229 225 235 219 330-A 375-A 330-A LN EL300B

VIBRATORY COMPACTOR

CS-653 CS-643 CB-534 CP-643 CP-653

WHEEL TRACTOR

615C II 615 623 621E 615C 627B 627G 627E

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C 3304B G3306 3516 C18 C15 3512 3456 G3516B 3508B 3306B 3512B 3408C 3406C 3516B

HYDRAULIC CONTROL

143 140

TRACK LOADER

963 973 935C 943 953 973C 977L 931B 931C 955K 955L 931C II 983B 935C II

SOIL COMPACTOR

825G 825C 815B 815F 825G II

WHEEL DOZER

814B 824G 824C 814F 824G II

COLD PLANER

PR-750B

LANDFILL COMPACTOR

826G II 826C 826G 816B 816F

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

972G 950B 950E 966D 966F 966E G936 966G 930R 930T 936E 936F 926E 916 926 936 980F II 966F II 950B/950E 980C 980F 980G 970F

ENGINE - MACHINE

3304 3208

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3516B 3304B 3512B 3306B 3508B 3456 3306 3304 3412 3208 3412C 3508 3406 3408 3512 3516

ARTICULATED TRUCK

D35HP D30C D30D D250E II D35C D250E D250B D25D D25C D350D D350C D300E D300D D300B D400E D400D D400 D40D

RIPPER

D5 977 963 953 943 3 7 6 5 4

BOOM

120C

PNEUMATIC COMPACTOR

PS-500

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3304 3306 3176B 3412 3406 3512 3516 C-12 C-10 C-16 3508 3406E C9 3306B D333C 3304B 3412E C-9 D330C

TRUCK

777

WHEEL SCRAPER

637E 637G 637D 627G 627F 627B 627E 615C

LOGGER

227

GAS ENGINE

G3304 G3306 G3306B G3304B G3406 G3512 G3516 G3508

BULLDOZER

6 D5C PAT 7SU 6SU 7S LGP 4S 4P D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 5A PAT 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced