Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors3E-3376: RECEPTACLE A
Home
Electrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors
3E-3376: RECEPTACLE A
3E-3376: RECEPTACLE A

Brand: Cat

Product Images
3E-3376: RECEPTACLE A
3E-3376: RECEPTACLE A
3E-3376: RECEPTACLE A
3E-3376: RECEPTACLE A
3E-3376: RECEPTACLE A

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-3376
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3E-3376
Material: Polyamide Plastic
View More
Compatible Models for part number 3E-3376

UNDERGROUND ART TRUCK

AD55 AD30 AD45

POWER MODULE

C32

INTEGRATED TOOLCARRIER

IT62G IT38G II IT38G IT28G

LOAD HAUL DUMP

R1300G R3000H R2900G

MOTOR GRADER

18M3 16 14 18 120M 12M 3 AWD 120M 2 140M 150 14M 160M 3 AWD 140 404F-22 12M 3 12M 2 120 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

HYDRAULIC SHOVEL

6015

TRACK-TYPE TRACTOR

D5K LGP D6R III D4K XL D6R II D7R SERIES D3K XL D9 D8 D8T D4K LGP D8R D8L D10T2 D8N D9T D9R D8R II D9N D10N D5K XL D10R D10T D11T D7R II D3K LGP

WHEEL SKIDDER

545 535B 525B

ASPHALT PAVER

AP655F AP655F L

MARINE ENGINE

C32

MARINE AUXILIARY

C32

TRACK FELLER BUNCHER

TK732 TK722 TK721 TK752 TK751 TK741 1390 TK711

EXCAVATOR

325B L 323F SA MH3295 322B LN 323F 322B 322C 325C FM 330B L 330B LN 320E L 374D L 323F OEM 323E LN 330C FM 325C 320E RR 340 322B L 320E LRR 352 350 325F LCR 336 320E 395 323E L 323E SA 320E LN 320B L 330B 374 323F L

VIBRATORY COMPACTOR

CB-534B CB-634 CS-583C CS-583D CS-573D

MOBILE HYD POWER UNIT

325D 323F OEM

GENERATOR SET

3056

WHEEL TRACTOR

631D 631E 633D 639D 637D 637E

SOIL COMPACTOR

825 825H 825K 815K 815 825G II

COLD PLANER

PR-450C PM620 PM622

WHEEL DOZER

834 844 834H 834K 854 824H 824K 814K 814 824 854G 854K 824G II 844H 844K

LANDFILL COMPACTOR

836 826 826G II 816K 836H 836G 836K 816 826H 826K

WHEEL LOADER

918F 972G 988 XE 986 950G II 950G 962G 988 986K 990 980G II 988K XE 988G 988H 988F 988K 966G 814K 990K 990H 972G II 938G II 993K 962G II 980C 980H 980G 992G 992K 938G 990 II 994F 994D 994K 994H 966G II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

FORWARDER

554 574

INDUSTRIAL TRACTOR

TK371

GEN SET ENGINE

3306B

CHALLENGER

55 70C 65 75 65C 65B 65D 75D 75C 85C 85D 35 45

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C18

QUARRY TRUCK

771C

TRUCK

773E 773F 775F 777B 777D 777 769C

TRACTOR

776D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert