Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home3E-4155: Snap-In Wiper Seal
Home3E-4155: Snap-In Wiper Seal
3E-4155: Snap-In Wiper Seal

Seal Shape: Type H

Brand: Cat

Product Images
3E-4155: Snap-In Wiper Seal
3E-4155: Snap-In Wiper Seal

Seal Shape: Type H

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

Specifications
Specifications
Units of MeasureUSMetric
Width - A (+/- 0.508 mm) (mm): 7.14
Outside Diameter - B (+/- 0.003inch) (mm): 101.47
Base Thickness - C (+/- 0.254 mm) (mm): 92.33
Inside Diameter (mm): 88.90
Seal Shape: Type H
Width - A (+/- 0.02inch) (in): 0.28
Base Thickness - C (+/- 0.010inch) (in): 3.64
Inside Diameter (in): 3.50
Outside Diameter - B (+/- 0.003inch) (in): 3.99
Units of MeasureUSMetric
Width - A (+/- 0.508 mm) (mm): 7.14
Outside Diameter - B (+/- 0.003inch) (mm): 101.47
Base Thickness - C (+/- 0.254 mm) (mm): 92.33
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-4155
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-4155

Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

View More
Specifications for part number 3E-4155

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 7.14
Outside Diameter - B (+/- 0.003inch) (mm): 101.47
Base Thickness - C (+/- 0.254 mm) (mm): 92.33
Inside Diameter (mm): 88.90
Seal Shape: Type H
Width - A (+/- 0.02inch) (in): 0.28
Base Thickness - C (+/- 0.010inch) (in): 3.64
Inside Diameter (in): 3.50
Outside Diameter - B (+/- 0.003inch) (in): 3.99
View More
Compatible Models for part number 3E-4155

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert