Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home3E-4165: Press-In Wiper Seal
Home3E-4165: Press-In Wiper Seal
3E-4165: Press-In Wiper Seal

Seal Shape: Type A - Single Lip Wiper

Brand: Cat

Product Images
3E-4165: Press-In Wiper Seal
3E-4165: Press-In Wiper Seal

Seal Shape: Type A - Single Lip Wiper

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

Specifications
Specifications
Units of MeasureUSMetric
Width - A (+/- 0.508 mm) (mm): 69.85
Material: URE
Outside Diameter - B (in): 0.31
Outside Diameter - B (mm): 7.92
Inside Diameter (mm): 57.15
Seal Shape: Type A - Single Lip Wiper
Width - A (+/- 0.02inch) (in): 2.75
Inside Diameter (in): 2.25
Units of MeasureUSMetric
Width - A (+/- 0.508 mm) (mm): 69.85
Material: URE
Outside Diameter - B (in): 0.31
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-4165
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-4165

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

View More
Specifications for part number 3E-4165

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 69.85
Material: URE
Outside Diameter - B (in): 0.31
Outside Diameter - B (mm): 7.92
Inside Diameter (mm): 57.15
Seal Shape: Type A - Single Lip Wiper
Width - A (+/- 0.02inch) (in): 2.75
Inside Diameter (in): 2.25
View More
Compatible Models for part number 3E-4165

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert