Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFluidsOilsDiesel Engine Oil3E-9842: DEO 15W-40 (200 Liters)
HomeFilters & FluidsFluidsOilsDiesel Engine Oil3E-9842: DEO 15W-40 (200 Liters)
3E-9842: DEO 15W-40 (200 Liters)

Shop Cat® diesel engine oil 15W-40 in 200 liters for machines compatible with 3E-9842.

Brand: Cat

Product Images
3E-9842: DEO 15W-40 (200 Liters)
3E-9842: DEO 15W-40 (200 Liters)

Shop Cat® diesel engine oil 15W-40 in 200 liters for machines compatible with 3E-9842.

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 3E-9842

Description:
Cat® Diesel Engine Oil is used as standard factory-fill oil for Cat machines


Attributes:
Cat DEO™ is developed, tested and approved by Caterpillar to meet the same high standards as all Genuine Cat Parts.


Recommended Application:
Cat® DEO can be used in diesel engines without aftertreatment devices.

View More
Specifications for part number 3E-9842

We are still working on adding a specification for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced