Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home3G-8194: CYLINDER A
Home3G-8194: CYLINDER A
3G-8194: CYLINDER A

Hydraulic Cylinder Tube with Bearing

Brand: Cat

Product Images
3G-8194: CYLINDER A
3G-8194: CYLINDER A

Hydraulic Cylinder Tube with Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3G-8194
Material: Oil Fluid,Alloy Steel,Structural Steel
View More
Compatible Models for part number 3G-8194

TRACK-TYPE TRACTOR

D8L D9N

RIPPER

8

WHEEL DOZER

844H 844 844K

BULLDOZER

9SU 9U 8S 8U 8A

WINCH

58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced