Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components3N-3687: Auxiliary Water Pump Impeller
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components3N-3687: Auxiliary Water Pump Impeller
3N-3687: Auxiliary Water Pump Impeller

Cat® Auxiliary Water Pump Impeller is responsible for propelling coolant through the engine's cooling system

Brand: Cat

fallback-image
3N-3687: Auxiliary Water Pump Impeller

Cat® Auxiliary Water Pump Impeller is responsible for propelling coolant through the engine's cooling system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3N-3687

Units of Measure

USMetric
Width (mm): 124.5
Height (mm): 45.7
Length (in): 4.9
Material: Gray (Flake) Iron
Height (in): 1.8
Length (mm): 124.5
View More
Compatible Models for part number 3N-3687

MARINE ENGINE

D353E D349 D346 D348 D353C D353D

INDUSTRIAL ENGINE

D348 D349 D346 D353C D353E D353D

GAS ENGINE

G342C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced