Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home3P-3889: SHOE-M TRACK
Home3P-3889: SHOE-M TRACK
3P-3889: SHOE-M TRACK

Cat® Track Shoe Single Grouser, 460mm Wide, Regular Joint

Brand: Cat

Product Images
3P-3889: SHOE-M TRACK
3P-3889: SHOE-M TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Single Grouser, 460mm Wide, Regular Joint

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:

  • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:

  • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 460
Track Pitch (mm): 175.5
Bolt Size (in): 5/8
Material: Boron Steel
Track Pitch (in): 6.91
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 120.6
Shoe Bolt Hole Spacing C (mm): 148.38
Shoe Width (in): 18.11
Shoe Bolt Hole Spacing A (mm): 44.45
Plate Thickness (in): 0
Number of Grousers: Single
Bolt Hole Diameter (in): 0.649
Bolt Hole Diameter (mm): 16.48
Units of MeasureUSMetric
Shoe Width (mm): 460
Track Pitch (mm): 175.5
Bolt Size (in): 5/8
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5BD5
View More
Track-Type Tractor
D5BD5
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3P-3889
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3P-3889

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:

  • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

View More
Specifications for part number 3P-3889

Units of Measure

USMetric
Shoe Width (mm): 460
Track Pitch (mm): 175.5
Bolt Size (in): 5/8
Material: Boron Steel
Track Pitch (in): 6.91
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 120.6
Shoe Bolt Hole Spacing C (mm): 148.38
Shoe Width (in): 18.11
Shoe Bolt Hole Spacing A (mm): 44.45
Plate Thickness (in): 0
Number of Grousers: Single
Bolt Hole Diameter (in): 0.649
Bolt Hole Diameter (mm): 16.48
View More
Compatible Models for part number 3P-3889

TRACK-TYPE TRACTOR

D5B D5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert