Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home3P-3891: SHOE-M TRACK
Home3P-3891: SHOE-M TRACK
3P-3891: SHOE-M TRACK

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint

Brand: Cat

Product Images
3P-3891: SHOE-M TRACK
3P-3891: SHOE-M TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-3891

Units of Measure

USMetric
Shoe Width (mm): 560.0
Track Pitch (mm): 175.5
Bolt Size (in): 5/8
Material: Boron Steel
Track Pitch (in): 6.91
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 120.6
Shoe Bolt Hole Spacing C (mm): 148.38
Shoe Width (in): 22.047
Shoe Bolt Hole Spacing A (mm): 44.45
Plate Thickness (in): 0
Number of Grousers: Single
Bolt Hole Diameter (in): 0.649
Bolt Hole Diameter (mm): 16.48
View More
Compatible Models for part number 3P-3891

TRACK-TYPE TRACTOR

D5B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced