Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home3P-4115: SHOE
Home3P-4115: SHOE
3P-4115: SHOE

Cat® Shoe-Grouser Tck

Brand: Cat

Product Images
3P-4115: SHOE
3P-4115: SHOE
Contact your dealer for replacement options.

Cat® Shoe-Grouser Tck

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 3P-4115

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.

Attributes:

  • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

View More
Specifications for part number 3P-4115

Units of Measure

USMetric
Shoe Width (mm): 457.0
Track Pitch (mm): 175.5
Bolt Size (in): 5/8
Track Pitch (in): 6.91
Shoe Type: Double Grouser
Shoe Width (in): 18.0
View More
Compatible Models for part number 3P-4115

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced