Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home3P-5251: BUSHING
Home3P-5251: BUSHING
3P-5251: BUSHING

Straight Sleeve Bearing

Brand: Cat

Product Images
3P-5251: BUSHING
3P-5251: BUSHING

Straight Sleeve Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-5251
Approximate Overall Length (mm): 101.0
External Groove: No
Approximate Outside Diameter (mm): 273.0
Material: Bronze
Approximate Inside Diameter (mm): 249.0
Internal Groove: No
Cross Holes: No
View More
Compatible Models for part number 3P-5251

TRACK-TYPE TRACTOR

D10

RIPPER

10

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced