Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineValve TrainValves3S-6860: VALVE G
HomeEngineValve TrainValves3S-6860: VALVE G
3S-6860: VALVE G

Brand: Cat

fallback-image
3S-6860: VALVE G

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-6860

We are still working on adding a specification for this part.

Compatible Models for part number 3S-6860

TRACK-TYPE TRACTOR

D5B D5

RIPPER

977 6 5

PIPELAYER

561D

HYDRAULIC CONTROL

163 153

TRACK LOADER

955K 955L

SOIL COMPACTOR

815

BULLDOZER

5S 5A

WHEEL DOZER

814

LANDFILL COMPACTOR

816

WINCH

55

WHEEL LOADER

966C 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced