Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories3T-4977: Deflector
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories
3T-4977: Deflector
3T-4977: Deflector

Cat® Deflector

Brand: Cat

Product Images
3T-4977: Deflector
3T-4977: Deflector
Contact your dealer for replacement options.

Cat® Deflector

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3T-4977
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3T-4977

Units of Measure

USMetric
Material Description: Neoprene
Diameter (in): 5.11
Diameter (mm): 130
Length (in): 2.71
Length (mm): 69
View More
Compatible Models for part number 3T-4977

TRACK-TYPE TRACTOR

D5H D4H D8N

RIPPER

5 4 8

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

SOIL COMPACTOR

815B 825C

WHEEL DOZER

814B 824C

BULLDOZER

4S 4P 8U 5A 5P 5S 8SU 4A 8A

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

LANDFILL COMPACTOR

816B 826C

WINCH

57H 55 54

WHEEL LOADER

950B/950E G926 936 916 936E 926E 966D 966E G936 950B G916 926 950E 980C 980F 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert