Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home3V-3248: Tube Assembly
Home3V-3248: Tube Assembly
3V-3248: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

fallback-image
3V-3248: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3V-3248

Units of Measure

USMetric
Outer Diameter (mm): 32.0
Outer Diameter (in): 1.25
Approximate Overall Length (mm): 391.0
Material: Steel,Alloy Zinc
View More
Compatible Models for part number 3V-3248

WHEEL LOADER

950B/950E 950B 950E 960F 950F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced