Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips3V-7429: Tube Half Saddle Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips3V-7429: Tube Half Saddle Clamp
3V-7429: Tube Half Saddle Clamp

Cat® 26.6mm Clamping Diameter Tube Half Saddle Clamp

Brand: Cat

Product Images
3V-7429: Tube Half Saddle Clamp
3V-7429: Tube Half Saddle Clamp
3V-7429: Tube Half Saddle Clamp
3V-7429: Tube Half Saddle Clamp
3V-7429: Tube Half Saddle Clamp

Cat® 26.6mm Clamping Diameter Tube Half Saddle Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3V-7429

Units of Measure

USMetric
Clamp Width (in): 1.18
Clamp Width (mm): 30.0
Height (in): 0.91
Height (mm): 23.0
Length (in): 2.76
Length (mm): 70.0
Material: Plastic Plastic
View More
Compatible Models for part number 3V-7429

SOIL COMPACTOR

825G II 825H 825G 815B 825C

WHEEL DOZER

824G II 814B 824H 824G 824C

LANDFILL COMPACTOR

826H 816B 826C 826G 826G II

WHEEL LOADER

966D 966F 966E 980C 980F 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced