Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Floormats3V-8680: Operator Cabin Floormat
HomeCabsCab InteriorCab Floormats3V-8680: Operator Cabin Floormat
3V-8680: Operator Cabin Floormat

Cat® Operator Cabin Floormat covers the cabin floor area, protecting it from dirt and wear while providing a stable, non-slip surface for the operator

Brand: Cat

fallback-image
Discontinued
3V-8680: Operator Cabin Floormat
Contact your dealer for replacement options.

Cat® Operator Cabin Floormat covers the cabin floor area, protecting it from dirt and wear while providing a stable, non-slip surface for the operator

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3V-8680

Units of Measure

USMetric
Material Description: Rubber
Standard Color: MOJAVE BROWN
Length (in): 45.157
Length (mm): 1,147.0
View More
Compatible Models for part number 3V-8680

SOIL COMPACTOR

815B 825C

WHEEL DOZER

824C 814B

LANDFILL COMPACTOR

816B 826C

WHEEL LOADER

950B/950E 966D 966E 950B 950E 980C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced