Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings415-1920: 41.28mm Inner Diameter Roller Bearing Race
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings415-1920: 41.28mm Inner Diameter Roller Bearing Race
415-1920: 41.28mm Inner Diameter Roller Bearing Race

Cat® 41.28mm Inner Diameter General Duty Taper Roller Bearing Race used to maintain proper alignment and facilitate smooth rotation

Brand: Cat

Product Images
415-1920: 41.28mm Inner Diameter Roller Bearing Race
415-1920: 41.28mm Inner Diameter Roller Bearing Race

Cat® 41.28mm Inner Diameter General Duty Taper Roller Bearing Race used to maintain proper alignment and facilitate smooth rotation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 415-1920
Material: Carbon Steel
View More
Compatible Models for part number 415-1920

FORWARDER

574

TRACK-TYPE TRACTOR

D3K2 LGP D2 D1 D4K2 LGP D5K2 XL D3K2 XL DEUCE D4K2 XL 30/30 D5K2 LGP

WHEEL SKIDDER

525 515 528B 518C 530B

CHALLENGER

65C 65B 65E 85C 65D 85E 85D 55 70C 65 75D 75C 35 75E 95E 75 45

TRUCK ENGINE

3126

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG-2455C BG655D AP-1055B AP-1055F AP-1055D AP-1055E AP655F BG555E BG1055E BG-2255C AP-555E AP555F

MARINE ENGINE

3116 3126B C7 3208 3126

INTEGRATED TOOLCARRIER

IT12

WHEEL LOADER

G910

COMPACT WHEEL LOADER

910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced