Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance415-2482: LIMITER AS KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance415-2482: LIMITER AS KIT
415-2482: LIMITER AS KIT

Cat® Left-Hand Side Fuel Rail Limiter Kit is designed for the left-hand side of an engine's fuel rail system, providing components for fuel delivery

Brand: Cat

fallback-image
415-2482: LIMITER AS KIT

Cat® Left-Hand Side Fuel Rail Limiter Kit is designed for the left-hand side of an engine's fuel rail system, providing components for fuel delivery

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

9U-7087: Cap/Plug
9U-7087: Cap/PlugQuantity: 1
392-6365: LIMITER AS-F
392-6365: LIMITER AS-FQuantity: 1
9U-7084: Cap/Plug
9U-7084: Cap/PlugQuantity: 1
9U-7088: Cap/Plug
9U-7088: Cap/PlugQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 415-2482

Units of Measure

USMetric
Width (mm): 104.14
Height (mm): 66.04
Length (in): 5.8
Height (in): 2.6
Length (mm): 147.32
View More
Compatible Models for part number 415-2482

GENERATOR SET

C175-16 C175-20

TRUCK

793F AC 795F AC 793F OEM 793F XQ

PETROLEUM ENGINE

C175-16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced