Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesSki Plates415-8190: 40mm Thick Bucket Right Hand Side Wear Plate
HomeGround Engaging ToolsWear PlatesSki Plates415-8190: 40mm Thick Bucket Right Hand Side Wear Plate
415-8190: 40mm Thick Bucket Right Hand Side Wear Plate

Cat® 40mm Thick Bucket Right Hand Side Wear Plate protects the bucket from abrasion and wear caused by contact with abrasive materials

Brand: Cat

Product Images
415-8190: 40mm Thick Bucket Right Hand Side Wear Plate
415-8190: 40mm Thick Bucket Right Hand Side Wear Plate
415-8190: 40mm Thick Bucket Right Hand Side Wear Plate
415-8190: 40mm Thick Bucket Right Hand Side Wear Plate
415-8190: 40mm Thick Bucket Right Hand Side Wear Plate

Cat® 40mm Thick Bucket Right Hand Side Wear Plate protects the bucket from abrasion and wear caused by contact with abrasive materials

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 415-8190

Units of Measure

USMetric
Width (mm): 200.0
Inner Radius (mm): 595.0
Type: Radiused
Length (in): 29.677
Material: Abrasion Resistant Steel
Inner Radius (in): 23.425
Thickness (in): 1.575
Thickness (mm): 40.0
Length (mm): 753.8
Width (in): 7.874
View More
Compatible Models for part number 415-8190

WHEEL LOADER

992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced