416-2164: BEARING-RLR-YM
+ / - Hover over image to Zoom
Other Views

    416-2164: BEARING-RLR-YM

    Part Number: 416-2164
    Brand: Cat
    Retrieving Price.....

    Classic Roller Bearing

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Tapered Roller Bearing (Double Row)
    cold planers
    PM-565B

    pipelayer
    589

    underground articulated truck
    AE40 AD60, AD45, AD55B, AE40 II AD40

    motor grader
    24H, 24

    wheel-type loader
    988F, 988B

    engine - industrial
    C27, C32

    track type tractors
    8U 8 9U D10N, 59L 10 9 58 D9N, 8S 9S 59 D8L, D9R, D11T, 10SU 58L D11R, 8A 9SU D10T, D10R, 10U 9C 59N D10T2, D9L

    off-highway truck
    775G OEM 775F, 777E, 773G OEM 777D, 775G LRC 773G LRC 777F, 773G, 777G, 775G, 773F, 777C, 777B

    vees 27 to 32 liter
    C32

    oem solutions


    cold planer
    PM-565

    track-type tractor
    8U 8 9U D10N, 59L 10 9 58 D9N, 8S 9S 59 D8L, D9R, D11T, 10SU 58L D11R, 8A 9SU D10T, D10R, 10U 9C 59N D10T2, D9L

    wheel dozer
    834U 834B, 834S

    petroleum products
    TH48-E70 CX35-P800

    off highway trucks
    773F, 769B, 769, 770G

    wheel loaders
    988F, 988B

    earthmoving compactor
    836