Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge

Used for loading light, loosely-packed materials.

Brand: Cat

Product Images
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
417-4350: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge

Used for loading light, loosely-packed materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2750 mm
Width: 108 in
Height: 66.4 in
Height: 1687 mm
Weight: 3300.3 lb
Weight: 1497 kg
Length: 1735 mm
Length: 68.3 in
Capacity: 5 m³
Capacity: 6.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Pin On
Units of MeasureUSMetric
Width: 2750 mm
Width: 108 in
Height: 66.4 in
View More
Compatible Models
Compatible Models
Compact Wheel Loader
930926
Wheel Loader
930926924K926M930K930M
View More
Compact Wheel Loader
930926
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 417-4350
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 417-4350

Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

View More
Specifications for part number 417-4350

Units of Measure

USMetric
Width: 2750 mm
Width: 108 in
Height: 66.4 in
Height: 1687 mm
Weight: 3300.3 lb
Weight: 1497 kg
Length: 1735 mm
Length: 68.3 in
Capacity: 5 m³
Capacity: 6.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Pin On
View More
Compatible Models for part number 417-4350

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

930 926 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert