417-4492: PLATE-YM
+ / - Hover over image to Zoom
Other Views

    417-4492: PLATE-YM

    Part Number: 417-4492
    Brand: Cat
    Retrieving Price.....

    Classic Roller Bearing

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    track-type tractor
    D7G, D3B

    wheel tractor-scraper
    621E, 631E, 637E, 651E, 623E, 657E, 627E, 623F

    pipelayer
    583R, 578, 571G, 589

    integrated toolcarrier
    IT28B, IT18B

    motor grader
    130G, 120G, 140G, 14G, 140H ES 12H, 163H NA 12H NA 12H ES 12G, 16G, 135H, 160H NA 140H, 160H, 120H, 160H ES 140H NA 120H ES 143H, 135H NA 16H NA 160G, 14H, 120H NA 14H NA 16H

    wheel-type loader
    916, 926, 936, 910, 936E, G916, 926E, G926, 936F, G936

    track-type loader
    963, 977L, 953, 943, 973, 963B 953B, 963C, 955L, 953C, 973C, 983B

    challenger
    65B, 75C, 85C, 65C, 65D, 85D, 65, 70C, 75D, 75