Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home417-6322: Washer
Home417-6322: Washer
417-6322: Washer

Brand: Cat

fallback-image
417-6322: Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 417-6322

We are still working on adding a description for this part.

Specifications for part number 417-6322

Units of Measure

USMetric
Outside Diameter (mm): 28.0
Washer Type: Flat
Thickness (in): 0.059
Inside Diameter (mm): 22.0
Inside Diameter (in): 0.866
Thickness (mm): 1.5
Outside Diameter (in): 1.102
View More
Compatible Models for part number 417-6322

KNUCKLEBOOM LOADER

579C 2384D 559D 2384C 2484D 2484C 579D 559C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced