Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits417-9506: Engine Overhaul Kit - Silver
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits417-9506: Engine Overhaul Kit - Silver
417-9506: Engine Overhaul Kit - Silver

Engine Overhaul Kit - Silver

Brand: Cat

Product Images
417-9506: Engine Overhaul Kit - Silver
417-9506: Engine Overhaul Kit - Silver

Engine Overhaul Kit - Silver

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

315-6714: Main Water Pump Install Kit
315-6714: Main Water Pump Install KitQuantity: 1
363-6420: Flywheel Housing Gasket Kit - Rear Structure
363-6420: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
4P-1659: 118.4mm Inner Diameter Oil Regulating Piston Ring
4P-1659: 118.4mm Inner Diameter Oil Regulating Piston RingQuantity: 6
216-5584: 75.06mm Inner Diameter Sleeve Bearing
216-5584: 75.06mm Inner Diameter Sleeve BearingQuantity: 1
437-1409: 140.10mm Inner Diameter Liner Seal
437-1409: 140.10mm Inner Diameter Liner SealQuantity: 6
288-3803: 6.35mm Inner Diameter Oil Filter Spring
288-3803: 6.35mm Inner Diameter Oil Filter SpringQuantity: 2
252-9685: 0.8mm Thick Engine Front Housing Cover Gasket
252-9685: 0.8mm Thick Engine Front Housing Cover GasketQuantity: 1
092-2570: Edge Bonded Circular Seal Washer
092-2570: Edge Bonded Circular Seal WasherQuantity: 2
6V-6923: 15.86mm Outer Diameter Plastic Backup Ring
6V-6923: 15.86mm Outer Diameter Plastic Backup RingQuantity: 1
131-6645: 57.2mm Inner Diameter Radiator Hose
131-6645: 57.2mm Inner Diameter Radiator HoseQuantity: 1
4F-5695: 51.16mm Outside Diameter Non-Threaded Cup-Plug
4F-5695: 51.16mm Outside Diameter Non-Threaded Cup-PlugQuantity: 6
3B-0623: 25.73mm Outside Diameter Non-Threaded Cup-Plug
3B-0623: 25.73mm Outside Diameter Non-Threaded Cup-PlugQuantity: 3
1R-0762: Engine Fuel Filter
1R-0762: Engine Fuel FilterQuantity: 1
8T-4984: 57.00mm Minimum Internal Diameter Clamp
8T-4984: 57.00mm Minimum Internal Diameter ClampQuantity: 2
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 12
4P-4369: 11.50mm Internal Diameter Steel Spacer
4P-4369: 11.50mm Internal Diameter Steel SpacerQuantity: 12
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
224-5797: Single Fuel Injector Install Gasket Kit
224-5797: Single Fuel Injector Install Gasket KitQuantity: 6
109-5308: 10.15mm Thick Oil Pan Cover Gasket
109-5308: 10.15mm Thick Oil Pan Cover GasketQuantity: 1
168-7212: 125mm Outer Diameter Top Piston Ring
168-7212: 125mm Outer Diameter Top Piston RingQuantity: 6
217-0577: 87.80mm Outer Diameter Connecting Rod Bearing
217-0577: 87.80mm Outer Diameter Connecting Rod BearingQuantity: 6
133-7098: 124.44mm Diameter Piston Crown
133-7098: 124.44mm Diameter Piston CrownQuantity: 6
8T-5452: 31.42mm Inner Diameter Fuel System Seal
8T-5452: 31.42mm Inner Diameter Fuel System SealQuantity: 1
416-2498: Turbocharger INSTALL GASKET KIT
416-2498: Turbocharger INSTALL GASKET KITQuantity: 1
653-6631: GASKET KIT-FS
653-6631: GASKET KIT-FSQuantity: 1
9Y-4357: Breather Assembly
9Y-4357: Breather AssemblyQuantity: 1
216-5585: 75.08mm Inner Diameter Sleeve Bearing
216-5585: 75.08mm Inner Diameter Sleeve BearingQuantity: 1
175-0454: M16-2 x 160mm Hex Head Bolt
175-0454: M16-2 x 160mm Hex Head BoltQuantity: 26
295-5609: 3.53 x 32.92mm 75A FKM O-Ring
295-5609: 3.53 x 32.92mm 75A FKM O-RingQuantity: 1
109-5319: 125mm Gauge Diameter Piston Ring
109-5319: 125mm Gauge Diameter Piston RingQuantity: 6
247-7133: Water Temperature Regulator
247-7133: Water Temperature RegulatorQuantity: 2
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 1
Showing 1 to 32 of 54Load More
DescriptionSpecificationsCompatible Models
Description for part number 417-9506

A basic in-frame overhaul kit that includes the Bronze kit plus new pistons, liners, wrist pins, rings, retainers and a rod-less, unassembled cylinder pack. The Silver level has no core charge. The Bronze kit includes all parts necessary for a low-cost, basic repair option; including main, rod and thrust bearings, piston rings and a complete set of seals & gaskets, retainers, plugs, hardware, oil filter, fuel filter, exhaust sleeves, studs and thermostats. The Bronze level also has no core charge.

View More
Specifications for part number 417-9506
Silver Kit Contains: Bronze kit plus 6 new unassembled pistons, liners, rings and retainers.
View More
Compatible Models for part number 417-9506

MOTOR GRADER

160H 140H 163H 143H 14H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced