Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home419-2513: Mount Assembly
Home419-2513: Mount Assembly
419-2513: Mount Assembly

Mount Assembly

Brand: Cat

Product Images
419-2513: Mount Assembly
419-2513: Mount Assembly

Mount Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 419-2513
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 419-2513

Units of Measure

USMetric
Head Outside Diameter (mm): 64.8
Pilot Outside Diameter (mm): 37.6
Mount Height (in): 2.43
Material: Natural Rubber (NR) Rubber
Inside Diameter (mm): 16.5
Head Outside Diameter (in): 2.55
Pad Height (mm): 22.9
Head Thickness (mm): 22.9
Pilot Outside Diameter (in): 1.48
Head Thickness (in): 0.9
Inside Diameter (in): 0.65
Bonded Sleeve: No
Pad Height (in): 0.9
Mount Height (mm): 61.7
Standard Bolt Size (mm): M16
Mount Type: Two-piece - Non-symmetric
View More
Compatible Models for part number 419-2513

GENERATOR SET

3516C 3516C GEN SET

WHEEL FELLER BUNCHER

2570C 2670C 553C 2470C 2570D 2670D 563C 563D 573C 573D

SITE PREP TRACTOR

2864C 586C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert