Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings419-6025: BEARING-BALL-GD
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
419-6025: BEARING-BALL-GD
419-6025: BEARING-BALL-GD

Cat® General Duty Ball Bearing

Brand: Cat

Product Images
419-6025: BEARING-BALL-GD
419-6025: BEARING-BALL-GD

Cat® General Duty Ball Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 419-6025
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 419-6025
Material: Carbon Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 419-6025

UNDERGROUND ART TRUCK

AD63

WHEEL TRACTOR

627 621 623 639D 633E II 627B 627G 627H 627E 623B 627F 637 631K 623G 631D 623H 631E 623E 623F 631C 631G 621B 633C 637G 637D 621K OEM 637E 621R 621E 621F 637K 633D 621G 621H 621S

WHEEL TRACTOR-SCRAPER

657 627K 623K LRC 623K 631K 627K LRC 637K 621K

WHEEL SCRAPER

623F 627F 623E 627E 621E 657G 621F 637K 657 621B 657E 657B

TRUCK

775G 775F 773G LRC 775G OEM 775E 775D 773E 773D 773G 773F 775G LRC 773G OEM 769C 773B

QUARRY TRUCK

775D 775B 773E

TRACTOR

772B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert