Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates419-6765: 20mm Thick Bucket Bottom Wear Plate
HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates419-6765: 20mm Thick Bucket Bottom Wear Plate
419-6765: 20mm Thick Bucket Bottom Wear Plate

Cat® 20mm Thick Bucket Bottom Steel Wear Plate to provide an extra layer of protection to the bottom segment of the Buckets

Brand: Cat

Product Images
419-6765: 20mm Thick Bucket Bottom Wear Plate
419-6765: 20mm Thick Bucket Bottom Wear Plate
419-6765: 20mm Thick Bucket Bottom Wear Plate
419-6765: 20mm Thick Bucket Bottom Wear Plate
419-6765: 20mm Thick Bucket Bottom Wear Plate

Cat® 20mm Thick Bucket Bottom Steel Wear Plate to provide an extra layer of protection to the bottom segment of the Buckets

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 419-6765

Units of Measure

USMetric
Width (mm): 1,183.0
Shape: Trapezoidal
Length (in): 81.496
Material: Abrasion Resistant Steel
Thickness (in): 0.787
Thickness (mm): 20.0
Width (in): 46.575
Length (mm): 2,070.0
View More
Compatible Models for part number 419-6765

WHEEL LOADER

982 XE 982M 980M 982XE 982

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced