Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsHammersHammer Brackets419-8481: Mounting Bracket - Pin Grabber
HomeAttachmentsHammersHammer Brackets419-8481: Mounting Bracket - Pin Grabber
419-8481: Mounting Bracket - Pin Grabber

Mounting bracket adapts attachment to fit a variety of machine types.

Brand: Cat

Product Images
419-8481: Mounting Bracket - Pin Grabber
419-8481: Mounting Bracket - Pin Grabber
419-8481: Mounting Bracket - Pin Grabber
419-8481: Mounting Bracket - Pin Grabber
419-8481: Mounting Bracket - Pin Grabber
419-8481: Mounting Bracket - Pin Grabber
419-8481: Mounting Bracket - Pin Grabber
419-8481: Mounting Bracket - Pin Grabber

Mounting bracket adapts attachment to fit a variety of machine types.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 419-8481

Cat® Mounting Brackets are designed for versatility, allowing the same attachment to be used across different machine configurations fitted with a different bracket.

View More
Specifications for part number 419-8481

Units of Measure

USMetric
Interface Type: Pin Grabber Coupler
Weight: 165.3 lb
Weight: 75 kg
Overall Width: 17.7 in
Overall Width: 450 mm
Overall Length: 742 mm
Overall Length: 29.2 in
Overall Height: 329 mm
Overall Height: 13 in
Pin Diameter: 45 mm/50 mm (1.8 in/2 in)
Mounting Bracket Size: Extra Large
View More
Compatible Models for part number 419-8481

HAMMER

H75E S H80E H95E S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced