Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity421-0265: Work Tool Harness & Joystick Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity421-0265: Work Tool Harness & Joystick Kit
421-0265: Work Tool Harness & Joystick Kit

Provides advanced function joystick and electrical connection from the machine to the work tool to control advanced tool functions. Includes Work Tool Electrical switch, harness, connector, mounting hardware and 4 button Left Hand Joystick.

Brand: Cat

Product Images
421-0265: Work Tool Harness & Joystick Kit
421-0265: Work Tool Harness & Joystick Kit

Provides advanced function joystick and electrical connection from the machine to the work tool to control advanced tool functions. Includes Work Tool Electrical switch, harness, connector, mounting hardware and 4 button Left Hand Joystick.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

460-5345: Operator Cabin Joystick Control
460-5345: Operator Cabin Joystick ControlQuantity: 1
421-0030: Mounting Plate (Bracket)
421-0030: Mounting Plate (Bracket)Quantity: 1
159-9496: 38.4mm Inner Diameter Lockwasher
159-9496: 38.4mm Inner Diameter LockwasherQuantity: 1
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 1
263-5418: 12 Volt Rocker Switch
263-5418: 12 Volt Rocker SwitchQuantity: 1
422-5526: 14 GA Work Tool Wiring Harness
422-5526: 14 GA Work Tool Wiring HarnessQuantity: 1
7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat WasherQuantity: 1
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 5
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head BoltQuantity: 4
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel NutQuantity: 1
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 5
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 421-0265

We are still working on adding a specification for this part.

Compatible Models for part number 421-0265

COMPACT TRACK LOADER

249D 239D

SKID STEER LOADER

226D 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced