Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity421-0356: Counterweight Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity421-0356: Counterweight Kit
421-0356: Counterweight Kit

Kit provides one counterweight per side which increases the Rated Operating Capacity by approximately 50 - 100 lbs (23 - 45 kg), depending on model. For maximum ROC increase, must order quantity of (2) 4210356 kits.

Brand: Cat

Product Images
421-0356: Counterweight Kit
421-0356: Counterweight Kit
421-0356: Counterweight Kit

Kit provides one counterweight per side which increases the Rated Operating Capacity by approximately 50 - 100 lbs (23 - 45 kg), depending on model. For maximum ROC increase, must order quantity of (2) 4210356 kits.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-8149: M12 x 1.75mm Hex Nut
6V-8149: M12 x 1.75mm Hex NutQuantity: 2
7X-2549: M12-1.75 x 100mm Hex Head Bolt
7X-2549: M12-1.75 x 100mm Hex Head BoltQuantity: 6
8T-4648: M12-1.75 x 70mm Hex Head Bolt
8T-4648: M12-1.75 x 70mm Hex Head BoltQuantity: 6
448-4896: 37.65kg Counterweight
448-4896: 37.65kg CounterweightQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 6
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Specifications for part number 421-0356

We are still working on adding a specification for this part.

Compatible Models for part number 421-0356

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 249D3 226D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced