Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components421-1620: Gear-Driven
HomeCabsOther Cab Components421-1620: Gear-Driven
421-1620: Gear-Driven

Cat® Driven Gear (Power Generator)

Brand: Cat

Product Images
421-1620: Gear-Driven
421-1620: Gear-Driven
421-1620: Gear-Driven
421-1620: Gear-Driven
421-1620: Gear-Driven

Cat® Driven Gear (Power Generator)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 421-1620

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 195.78
Inside Diameter (mm): 62.38
Height (mm): 25.0
Outside Diameter (in): 7.707
Inside Diameter (in): 2.455
Height (in): 0.984
Material: Low Alloy Steel
View More
Compatible Models for part number 421-1620

ASPHALT PAVER

AP655F L AP600 AP600F AP655 AP655F AP500F AP555F AP-1055F AP1000 AP-1000F AP1055

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced