Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations422-3324: Roading Conversion Kit
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations422-3324: Roading Conversion Kit
422-3324: Roading Conversion Kit

Includes roading approval plate, beacon with in-cab electrical switch, lock for quick coupler, and roading block. The Bucket Tooth Guard Kit, Front Roading Lights Kit, and License Plate Kit are mandatory for Road Homologation in Italy.

Brand: Cat

Product Images
422-3324: Roading Conversion Kit
422-3324: Roading Conversion Kit

Includes roading approval plate, beacon with in-cab electrical switch, lock for quick coupler, and roading block. The Bucket Tooth Guard Kit, Front Roading Lights Kit, and License Plate Kit are mandatory for Road Homologation in Italy.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

309-1325: LAMP GP-BASI
309-1325: LAMP GP-BASIQuantity: 1
442-5904: BLOCK AS
442-5904: BLOCK ASQuantity: 1
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 1
6V-9672: M4-0.7 x 16mm Rounded Pan Head Cross Slot Screw
6V-9672: M4-0.7 x 16mm Rounded Pan Head Cross Slot ScrewQuantity: 2
9X-8257: M16 ID Steel Flat Washer
9X-8257: M16 ID Steel Flat WasherQuantity: 1
422-3232: Rear Lighting Harness Mounting Bracket
422-3232: Rear Lighting Harness Mounting BracketQuantity: 1
258-3849: Homologation Identification Plate
258-3849: Homologation Identification PlateQuantity: 1
178-2247: Linkage Pin
178-2247: Linkage PinQuantity: 1
189-0852: 18 AWG Wiring Harness
189-0852: 18 AWG Wiring HarnessQuantity: 1
4B-4863: M4 ID Steel Flat Washer
4B-4863: M4 ID Steel Flat WasherQuantity: 2
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 1
8T-4244: M12 x 1.75mm Hex Nut
8T-4244: M12 x 1.75mm Hex NutQuantity: 1
190-8962: 12 Volt Number Plate Lamp
190-8962: 12 Volt Number Plate LampQuantity: 1
293-9044: Rear Lighting Harness
293-9044: Rear Lighting HarnessQuantity: 1
453-2518: 3mm Thick Horn Mounting Plate
453-2518: 3mm Thick Horn Mounting PlateQuantity: 1
9R-5301: 63.50mm Long Hair Clip Lock Pin
9R-5301: 63.50mm Long Hair Clip Lock PinQuantity: 1
5C-8312: M4 x 0.7mm Hex Nut
5C-8312: M4 x 0.7mm Hex NutQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 2
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 422-3324

We are still working on adding a specification for this part.

Compatible Models for part number 422-3324

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 289D3 259D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 246D 236D 262D3 236D3 242D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced