Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & Fittings423-1985: HOSE
HomeHoses & TubesAdapters, Couplings, & Fittings423-1985: HOSE
423-1985: HOSE

High Temperature Fabric Reinforced Low Pressure

Brand: Cat

Product Images
423-1985: HOSE
423-1985: HOSE
423-1985: HOSE
423-1985: HOSE
423-1985: HOSE

High Temperature Fabric Reinforced Low Pressure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 423-1985

Units of Measure

USMetric
Inside Diameter (in): 0.75
Inside Diameter (mm): 19.05
Dash Size: -12
Outside Diameter (in): 1.1
Outside Diameter (mm): 28.0
Working Pressure (kPa): 2,100.0
Working Pressure (psi): 305.0
Operating Temperature: -40°C to 135°C
Material: Rubber,Other Hose
Application: Petroleum Based Fluids
Pressure Capacity (psi): 8,400.0
SAE: SAE 100R6
Bulk Unit of Measure: IN
View More
Compatible Models for part number 423-1985

MULTI TERRAIN LOADER

277D 297D2 257D3 297D XHP 257D 297D 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 279D3 259D 299D 299D2 XHP 289D3 259D3 299D XHP 239D 279D 239D3 299D3 XE 299D3 299D2

GENERATOR SET

C18 GEN SE C15 GEN SE C13GENSET C9 GEN SET XQP300 C18 C15 C13 XQP310 C9 XQP60 XQP150 XQP30 XQP100

BACKHOE LOADER

427F2 424B HD 416F2 430F 416 420F2 428F2 426 424B 428 420 432F2 434 430 432 444F2 426 F2 422F 444 434F 450F 422F2 424B2 416E 428F 416F 444F 432F 430F2 434F2 415F2 420F

MATERIAL HANDLER

MH3260

MOTOR GRADER

24M

WHEEL LOADER

962H 950H 980C 980F

TELEHANDLER

TH407C TH337C TL1255 TL1055D TH414C TL1255D TH406C TH336C TH514D TL1055 TH514C TH417C

TRACK-TYPE TRACTOR

D2 D1 D3 D5 D4K2 LGP D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

GEN SET ENGINE

C13GENSET

ENGINE - MACHINE

C32

MINI HYD EXCAVATOR

303ECR 303E CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 305.5E2 304E2 303.5E2 305E2 304E2 CR

WHEELED EXCAVATOR

MH3040

OEM MOB HYD PWR UNIT

336MHPU

SKID STEER LOADER

226D 262D3 272D XHP 242D3 246D3 242D 272D3 XE 272D3 272D2 226D3 246D 279D3 232D 272D 236D 232D3 236D3 262D 272D2 XHP

INDUSTRIAL LOADER

415F2 IL

ENGINE - INDUSTRIAL

C15

COMPACTOR

CD10 CD8

EXCAVATOR

340 349 336 GC 313 GC 352 350 355 320 326 330 GC 325 323 315 GC 330 335 336 3101 326 GC 336 MHPU 323GC 395 317 315 313 326GC 374 320 GX 317 GC 350 OEM 330GC 320 GC 352 UHD

VIBRATORY COMPACTOR

CD-44B CD-54B

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced