Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches423-4043: Indicator-Position
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches423-4043: Indicator-Position
423-4043: Indicator-Position

Cat® Position Indicator (Hoist)

Brand: Cat

Product Images
423-4043: Indicator-Position
423-4043: Indicator-Position
423-4043: Indicator-Position
423-4043: Indicator-Position
423-4043: Indicator-Position

Cat® Position Indicator (Hoist)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 423-4043

Units of Measure

USMetric
Material Description: Polyurethane Plastic
Length (mm): 170.0
Width (mm): 89.0
Length (in): 6.7
Width (in): 3.5
Material: Polyurethane Plastic
View More
Compatible Models for part number 423-4043

ARTICULATED TRUCK

740 745C 735C 725C 735B 725 730 730C 735 OEM 740B 735

OFF-HIGHWAY TRUCK

D10R

TRUCK

772G 770G 795F XQ 793F AC 793F CMD 775G 772 775F 773G 797F 770 773F 793F 795F AC 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 793F OEM 777G 777F 793F XQ

OFF HIGHWAY TRUCK

777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced