424-0422: POWER BOX RAKE-HYDRAULIC,PR190
+ / - Hover over image to Zoom
Other Views

    424-0422: POWER BOX RAKE-HYDRAULIC,PR190

    Part Number: 424-0422
    Brand: Cat
    Retrieving Price.....

    Designed for clearing and preparing soil in landscape finishing applications.

    Cat® Power Box Rakes are ideal for clearing and preparing soil in general construction trench restoration, golf course construction and athletic field maintenance. They offer the versatility to de-thatch, remove old lawns and weeds, grade, level, rake, remove debris and prepare seedbeds with one work tool. Its angling ability allows the operator to windrow collected debris for easy pickup and removal. The consistent milling action creates an ideal seedbed for excellent germination results, laying the groundwork for a perfect lawn. Wet, dry, weedy, hard and rocky soil can be dried, flattened, pulverized and conditioned for seed in one step.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Hydraulics Flow (GPM): 15-23
    • Hydraulics Flow (LPM): 57-86
    • Machine Hydraulic: STD FLOW - ELECTRICAL, HIGH FLOW XPS, HIGH FLOW, XHP
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loaders - 405117
    • Maximum Angle: 20
    • Optimum Hydraulics Pressure (bar): 230
    • Optimum Hydraulics Pressure (psi): 3340
    • Overall Height: 37.5
    • Overall Height (in): 37.5
    • Overall Height (mm): 953
    • Overall Length: 64
    • Overall Length (mm): 1626
    • Overall Width: 99
    • Overall Width (mm): 2515
    • Rake Type: Power Box Rakes
    • Raking Width (in): 85
    • Raking Width (mm): 2159
    • Required Hydraulic Flow: 57-86 L/min (15-23 gpm)
    • Required Hydraulics: Standard Flow
    • Required Hydraulics: Standard Flow
    • Roller Width (in): 90
    • Roller Width (mm): 2286
    • Weight: 1320
    • Weight (kg): 599
    • Weight (lb): 1320
    We currently do not have any equipment model information for this part.