Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits424-4869: Fuel Systemtem Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits424-4869: Fuel Systemtem Gasket Kit
424-4869: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

fallback-image
424-4869: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

8T-5452: 31.42mm Inner Diameter Fuel System Seal
8T-5452: 31.42mm Inner Diameter Fuel System SealQuantity: 1
9X-7737: 15.6mm Inside Diameter Seal-O-Ring
9X-7737: 15.6mm Inside Diameter Seal-O-RingQuantity: 1
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 6
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 2
6V-6923: 15.86mm Outer Diameter Plastic Backup Ring
6V-6923: 15.86mm Outer Diameter Plastic Backup RingQuantity: 1
8F-7219: 4.47mm Inside Diameter Seal-O-Ring
8F-7219: 4.47mm Inside Diameter Seal-O-RingQuantity: 1
107-5769: 2.62 x 79.38mm 78A HNBR O-Ring
107-5769: 2.62 x 79.38mm 78A HNBR O-RingQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 3
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 4
109-7425: Crankcase Breather Opening Cover Seal
109-7425: Crankcase Breather Opening Cover SealQuantity: 1
377-0775: 3.53 x 20.22mm 75A FKM O-Ring
377-0775: 3.53 x 20.22mm 75A FKM O-RingQuantity: 1
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-RingQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 7
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 424-4869
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 424-4869

TRACK-TYPE TRACTOR

D8R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced